Pick & Place-Portal

Product Family: Electric
Product Used: B3W belt drive electric actuators
Product Type: Standard

Application Requirements:
Stroke: 64 inches
Speed: 5 in/sec.
Load: 50 lbs

Application Description: 
Pick and place for testing machine

Challenge:
Existing actuators used in testing machinery for delivering blood samples were experiencing bearing issues when subjected to the application’s load requirements. The customer was looking to upgrade the actuators to a more robust bearing design and partner with a company that could provide faster delivery.

Tolomatic Solution:
Tolomatic provided a series of B3W belt drive electric actuators in a gantry system that were machined for direct attachment of their motor/gearhead, providing easy system construction and installation.

Customer Benefit:

  • Durable performance with no bearing fatigue
  • Smooth, quiet performance
  • On-time delivery

MEDSCI-002