Catheter Coating

Product Family: Electric
Product Used: Electric Screw Actuator
Product Type: Custom and Modified

Application Requirements:
Stroke: 30 inches vertical; 2 inches horizontal
Load: 10 lbs vertical; 1.5 lbs horizontal

Application Description: 
Catheter coating surface testing machine used in industrial medical production.

Challenge:
This customer had been using an in-house designed actuator on a machine used to test the coating consistency of catheters. The actuator was becoming too costly and an alternative solution was needed. The application required a vertical motion to pull the catheter from the coating solution and a horizontal motion which controlled a clamp to "pinch" the catheter surface to create drag.

Tolomatic Solution:
Tolomatic designed two screw actuators, one custom and one modified. The vertical axis custom actuator was designed with two carriers. One driven carrier contained a load cell and a stationary carrier that the X-axis modified actuator was mounted to. The actuators were encased in a powder-coated sheet metal to aesthetically hide the system cabling. The horizontal actuator was designed with a dual direction screw controlling the clamping device which precisely held the catheter in place. This configuration allowed the two axes of motion to be mounted directly to the catheter-carrying magazine per the defined application specifications.

Customer Benefit:

  • Reduced component costs
  • Reduced installation time
  • Eliminated design and assembly time
  • Accurate, consistent and precise measuring process

MEDSCI-001