Energieübertragung FAQs

This section is for frequently asked questions regarding Tolomatic’s power transmission products. If you have a question not covered here, feel free to reach us at 1-800-328-2174 or help@tolomatic.com

How much shaft load (weight) can a standard series Float-A-Shaft® handle?

How often do you need to lubricate the Float-A-Shaft® or SRG?

Why does the catalog list static holding torque as lower than dynamic torque?

What is the difference between right hand and left hand gearboxes?

What is the amount of backlash expected from a Float-A-Shaft® or SRG?

What type of hydraulic fluid can be used in Tolomatic hydraulic calipers?

How do I mount my brake?

What is the difference between double and single acting brake calipers?

Does the hub and quick disconnect need to be ordered separate?