Posted by Aaron Dietrich on Tue, Nov 15 2016 @ 8:30 AM

Electric linear actuator ebook: A resource

Industrial automation counts on the reliable motion control that linear actuators provide. Lately, electric linear actuators have gotten more popular because they offer better control of variables like speed, acceleration, position and force than pneumatic or hydraulic cylinders. Electric actuators also offer superior accuracy and repeatability, as well as programmable control that can handle even complex motion profiles.  In many applications, they can do all this at a lower cost of ownership than pneumatic or hydraulic actuators.

Comments (0)
Number of views (1314)
Article rating: No rating

Posted by Aaron Dietrich on Tue, Nov 01 2016 @ 8:30 AM

Electric high force linear actuators with roller screws rival hydraulic

When you’re specifying a high force linear actuator, your application’s requirements call the shots. It used to be that hydraulic cylinders were your only recourse when high force was needed.  Now there are electric linear actuators with roller screws that rival the high force, high thrust, high torque capabilities of hydraulics.  Plus, these electric actuators deliver high speed, great accuracy and repeatability and long life. Electric roller screw actuators are definitely an alternative to consider.

Comments (0)
Number of views (1670)
Article rating: No rating

Posted by Aaron Dietrich on Tue, Oct 25 2016 @ 8:30 AM

Choosing the right linear actuator [INFOGRAPHIC]

When your design calls for a linear actuator, you have lots of choices.  Pneumatic, electric, rodless, rod, belt driven, screw driven. These are just some of the options available. 

Comments (0)
Number of views (1271)
Article rating: No rating

Posted by Anonym on Tue, Oct 04 2016 @ 8:30 AM

High force linear actuator: electric replaces hydraulic

It used to be that when a machine designer was confronted with a high force linear actuator application, the only solution was a hydraulic cylinder.  That meant the designer had to factor in the bulky hydraulic power unit (HPU), the inevitable leaks of hydraulic fluid and the downtime produced by frequent maintenance.

Now there’s another option when a high force linear actuator is needed. There are electric linear actuator products that can meet demanding specifications with ease. 

Comments (0)
Number of views (1366)
Article rating: No rating
12345678