Posted by Ryan Klemetson on Tue, Mar 24 2015 @ 8:30 AM

Brushless servo motors – more control for valves with linear actuators

Process industry engineers are looking to more sophisticated motion control solutions for valve automation because of an ever-growing need to improve productivity, increase efficiency, and minimize downtime.

These engineers must control the valves that regulate the flow of materials throughout a facility, and there are two basic ways to control these valves: linear motion (rising stem) and rotary motion (half turn or quarter turn). Powered rising stem valves are often used in mission-critical areas of a process. In these applications, reliability, repeatability, accuracy, and responsiveness are crucially important. These factors impact the type of valve actuation specified. There are traditional methods: pneumatic or hydraulic actuated systems and electric linear actuators driven by brush servo motors. Then there’s an emerging technology: brushless servo motor driven electric valve actuators.

Posted by Anonym on Tue, Jan 06 2015 @ 8:30 AM

Electric linear actuator selection tips: Rod or rodless

When you need to specify a linear actuator, you want to do it right. Some basic decisions come first. Like electric or pneumatic. If you're going with electric, you’ll next need to decide if a rod or rodless linear actuator is the best choice. We offer both types of electric linear actuator, so you can count on us for motion control advice and application expertise.

1234567