Posted by Gary Rosengren on Tue, Feb 10 2015 @ 8:30 AM

10 tips for sizing pneumatic rodless linear actuators

Pneumatic linear actuators are used throughout manufacturing to position loads reliably. When your application calls for a pneumatic rodless linear actuator, use these tips from to ensure you size your linear actuator correctly.

Comments (0)
Number of views (378)
Article rating: No rating

Posted by Anonym on Tue, Feb 03 2015 @ 8:30 AM

VIDEO: Selecting an electric linear actuator for safe food processing

The food processing industry is fanatical about safety. Producers want to be known for offering safe and delicious products. In addition, governments want to protect their populations against illnesses caused by contamination and food-borne microbes.

In the U.S. the entire food processing industry is moving toward more microbiologically clean production environments. This follows the lead of meat, poultry, egg, and dairy production where the risk is high and stringent cleaning methods like caustic washdowns and swabbing for contamination are the norm. These industries fall under the watchful eye of the USDA, a government agency with strict standards. (EHEDG plays this role in Europe.)

Our video provides insight into the key factors to consider in linear actuator selection for food production safety.

Comments (0)
Number of views (520)
Article rating: No rating

Posted by Anonym on Tue, Jan 13 2015 @ 8:30 AM

Stepper or servomotor? Selecting the best for your electric linear actuator.

When you specify an electric linear actuator for your application, you also need to specify a motor. The two basic types commonly used with linear actuators are stepper motors and servo motors. But what’s the difference? How do you choose? Here’s an explanation of the advantages and disadvantages of each motor type.

Comments (0)
Number of views (589)
Article rating: No rating

Posted by Anonym on Tue, Jan 06 2015 @ 8:30 AM

Electric linear actuator selection tips: Rod or rodless

When you need to specify a linear actuator, you want to do it right. Some basic decisions come first. Like electric or pneumatic. If you're going with electric, you’ll next need to decide if a rod or rodless linear actuator is the best choice. We offer both types of electric linear actuator, so you can count on us for motion control advice and application expertise.

Comments (0)
Number of views (435)
Article rating: No rating
First6789101112131415