The VRX rotary actuator is designed for use in material
handling, part feeding and clamping, pick and place operations, cutting and many other industrial automation applications. |
Learn more. Download the VRX Rotary Actuator Brochure/Catalog.
The VRX pneumatic vane rotary actuators are built with

for long life and optimal performance.
Tolomatic's VRX Van Rotary Actuator offers:
- Zero backlash
- Smooth rotation
- Precise repeatability
- Continuous full torque throughout rotation
- Single or dual vanes and shaft
All VRX vane rotary actuators are
built-to-order in 5 days or less!
|