For those applications requiring reduction for inertia matching or higher torque at lower speeds, Tolomatic offers high efficiency, single stage, true planetary gearheads. Gear ratios of 5.5:1 and 10:1 are available and are compatible with 23- and 34-frame MRV brushless servo motors. SPECIFICATIONS
Efficiency: 85%
Backlash: Less than 10 arc minutes
Max. Input Speed: 5000 RMP
|