Motor Type
Bipolar Stepper, 1.8° per Step
Encoder
Differential; 500 line (2000 count post quad)
Resistance
3.5 O
2.4 O
1.5 O
Inductance
2.3 mH
4.5 mH
3.7 mH
Rated Current
1 Arms
1.5 Arms
2 Arms
Maximum Torque
0.813 in-lbs
0.092 N-m
4.4 in-lbs
0.497 N-m
6.25 in-lbs
0.706 N-m
Maximum RPM
1500 RPM
900 RPM
1050 RPM
Degree per Step
1.8°
Rotor Inertia
0.006 lb-in2
17.588 g-cm2
0.028 lb-in2
81.939 g-cm2
0.075 lb-in2
219.481 g-cm2
Stepper Drive / Motor Systems
NEMA Stepper Motors - Resources
ERD Electric Rod-Style Actuator