Home  >  Electric Linear Motion  >  Stepper Drive / Motor Systems  >  ACS & AM motors  >  ACS Drive / Controller

Resources

Catalogs & Brochures
Electric Linear Motion Products Foldout Brochure
Foldout brochure gives you a quick overview of Tolomatic’s electric linear motion control product line, including rod style and rodless actuators, gearboxes, and servo systems.
 
ERD Electric Rod-style Actuator
The ERD Electric Rod-style Actuator is a low-cost alternative to pneumatic cylinders. 28-page brochure/catalog.
 
 Food & Beverage Brochure - English   
Foldout brochure gives you a quick overview of Tolomatic’s actuators that perform in the food and beverage industry. 9900-4033_00_FB_bro.pdf
 
Food & Beverage Brochure - Japanese
Foldout brochure gives you a quick overview of Tolomatic’s actuators that perform in the food and beverage industry.JAPANESE TRANSLATION 9900-4034_00_FB_bro.pdf
 
Tolomatic Motion Control Capabilities
Foldout brochure covers Tolomatic's motion control capabilities and its legacy of innovative products and application examples featuring fully custom, modified and standard product solutions.
 
Tolomatic Motion Control Capabilities-Japanese
Foldout brochure covers Tolomatic's legacy of innovative products and application examples featuring fully custom, modified and standard product solutions-JAPANESE TRANSLATION
 
Manuals
ACS Hardware/Installation User Guide
42 page user gude for the ACS hardware and installation.
 
EtherNet/IP Communication to ACS Drive
Setting up the Rockwell RSLogix 5000 Software for EtherNet/IP Communication to Tolomatic's ACS Drive
 
EtherNet/IP Programmer's Guide
28 page user guide for the Ethernet/IP Programming on the ACS Drive/Controller.
 
Modbus TCP Communication to ACS Drive
Setting up the Red Lion Crimson Software for Modbus TCP Communication to Tolomatic's ACS Drive.
 
Modbus TCP Programmer's Guide
Modbus TCP Programmer's Guide for the Tolomatic ACS Drive/Controller
 
Tolomatic Motion Interface User Guide
53 page User Guide describing functionality and features of Tolomatic Motion Interface software for use with the ACS Drive/Controller
 
Software
 Current Tolomatic Motion Interface V. 2.4.0.2   
Tolomatic Motion Interface version 2.4.0.2 for ACS Drive. Release Date: 4-2-2013.
 
EDS file for EtherNet/IP
For use with Technical Note 3600-4171 EtherNet/IP Communication to ACS Drive
 
  EtherNet/IP Example Program   
Example Ladder Logic program when using the Tolomatic ACS drive and Rockwell RSLogix
 
  Modbus TCP Example Program for RedLion HMI   
Example program for Modbus TCP communication using Tolomatic ACS drive and RedLion HMI
 
Tolomatic Firmware Update Tool_1.1.0.0.exe
Tolomatic Firmware Update Tool 1.1.0.0.exe
 
Tolomatic Motion Interface V 1.0.0.0.exe
Tolomatic Motion Interface for use with the ACS Stepper Drive. Easy-to-use Windows based software platform makes easy work of setting up linear actuators for single-axis motion control.
 
 Tolomatic Motion Interface V 1.1.3.1.exe   
Tolomatic Motion Interface for use with the ACS Stepper Drive. Version support for Analog Position modes.
 
 Tolomatic Motion Interface V 2.0.0.0.exe   
Tolomatic Motion Interface Version 2.0.0.0 for the ACS drive. Includes EtherNet/IP and Modbus TCP compatibility. This software version installs the Tolomatic Firmware upgrade tool and the Standard, Ethernet, and Modbus .hex files
 
 Tolomatic Motion Interface V 2.1.0.3.exe   
Tolomatic Motion Interface version 2.1.0.3 for the ACS drive/controller. Version supports pneumatic modes, combined installer for TMI and TFUT.
 
 Tolomatic Motion Interface V 2.2.0.2   
Tolomatic Motion Interface for ACS Drive. Version 2.2.0.2 Fixes file save/restore bug, improved validation of Ethernet parameters (IPAddress, mask, gateway)
 
  Tolomatic Motion Interface V 2.3.0.0.exe   
Tolomatic Motion Interface version 2.3.0.0 for the ACS drive/controller. Version supports pneumatic modes, combined installer for TMI and TFUT., 2.3.0.0
 
Tech Bulletins
ACS-BOOTP/DHCP Tech Note
Setting ACS drive IP address automatically with Rockwell BOOTP/DHCP server
 
ACS-Omron PLC Tech Note
ACS Controller and Omron CJ2M PLC EtherNet/IP Configuration Steps
 
Videos
5 Days Built-To-Order
5 Days Built-To-Order
 
ERD in Palletizing Application
Tolomatic low cost ERD electric actuator using Ethernet/IP in a palletizing application
 
How to Use the Tolomatic ICR SmartActuators
How to Use the Tolomatic ICR SmartActuators
 
Tolomatic Motion Interface (TMI) Software Tools
Video on how to use the Tolomatic Motion Interface Software Tools.
 
Using the TMI: Product Change Over Application
Video on using the Tolomatic Motion Interface to set up a product change over application.
 
Using the TMI: Product Feed Application
Video on how to use the Tolomatic Motion Interface to set up a Product Feed Application with an ERD linear electric actuator.
 
Using the TMI: Quick Start Demo
A quick start video overview on using the Tolomatic Motion Interface to get your linear motion application up and running fast.
 
Stepper Drive / Motor Systems LINKS:
  ACS Stepper Drive/Controller - Features   NEMA Stepper Motors - AM Motors
  ACS Stepper Drive/Controller - Specifications   NEMA Stepper Motors - Specifications
  ACS Stepper Drive/Controller - Ordering   NEMA Stepper Motors - Resources
  ACS Stepper Drive/Controller - Resources    
ERD Electric Rod-Style Actuator LINKS:
  ERD Electric Actuators - Features   ERD Electric Actuators - Motor Mounting
  ERD Electric Actuators - SS2 Option Features   ERD Electric Actuators - Specifications
  ERD Electric Actuators - Options   ERD Electric Actuators - Models
  ERD Electric Actuators - Actuator Mounting   ERD Electric Actuators - Ordering
  ERD Electric Actuators - Optional Upgrades   ERD Electric Actuators - Resources