* MXP16 & 25 Shock plate has 6 mounting holes ** MXP32, 40, 50 & 63 Shock plate has 4 mounting holes ***MXP40 Shock Stop Plate has impact bolts. Actual plate length is 5.98" (152mm); Impact bolts, one on each end, add .74" (18.8mm) to total length. ****MXP63 Shock Stop Plate has impact bolts. Actual plate length is 9.84" (250mm); Impact bolts, one on each end, add .45" (11.4mm) to total length. |