MXP Actuator Specifications
Size
16
25
32
40
50
63
Actual Bore Size
in
0.63
1.00
1.25
1.50
2.00
2.50
mm
38
64
Base Weight
N Internal Bearing
lb
0.73
1.70
3.58
5.57
11.07
22.59
kg
0.33
0.77
1.62
2.53
5.02
10.25
S Solid Bearing
1.07
2.30
4.68
7.64
14.03
30.78
0.48
1.04
2.12
3.47
6.36
13.96
P Profiled Rail
2.94
5.89
9.91
17.22
31.64
0.57
1.33
2.67
4.5
7.81
14.35
Weight per unit of stroke
N Internal &S Solid
lb/in
0.082
0.134
0.233
0.306
0.513
0.879
kg/mm
0.0015
0.0024
0.0042
0.0055
0.0092
0.0157
0.102
0.192
0.316
0.491
0.701
1.153
0.0018
0.0034
0.0056
0.0088
0.0125
0.0206
Maximum Stroke Length
206
205
203
103
5232
5207
5156
2616
Auxiliary Carrier; Min. "D" Between Carriers
5.00
6.00
7.00
8.50
8.60
13.00
127.0
152.4
177.8
215.9
218.4
330.2
Maximum Operating Pressure
PSI
100
bar
6.9
Temperature Range
°F
20 to 140
°C
-7 to 60