Home  >  Power Transmission  >  Caliper Disc Brakes  >  Spring Applied

Mounting Dimensions

FS20: Mounting Dimensions for Single Acting Brake with
         Floating Bracket-Hydraulically Released
 
CDB: FS20 Mnting Dimensions 01 Alum Disc Brakes
Disc Diameter6.313"8"10"12"16"
Braking RadiusC2.281"3.125"4.125"5.125"7.125"
D4.344"5.188"6.188"

7.188"

9.188"
ME220: Mounting Dimensions for Single Acting Brake
           with Floating Bracket-Pneumatically Released
 
67a-fs20.gif
Disc Diameter   6.313" 8" 10" 12" 16"
Braking Radius D 2.281" 3.125" 4.125" 5.125" 7.125"
  E 4.281" 5.125" 6.125"

7.125"

9.125"