Tolomatic: Electric Linear & Pneumatic Actuators | Gearboxes | Disc Brakes
Home Products Where To Buy Company Product Resources Links Help Contact Us
Home  >  Products  >  Power Transmission  >  Caliper Disc Brakes  >  Mechanical
    

Power Transmission - Mechanical Caliper Disc Brakes - ME210

ME210 Mechanical Brakes

Specifications

Maximum Lever Force:   200 LBS 



Pistons:   Dual retractable pistons
Accommodates disc diameters:   6" to 10:"
Maximum disc diameter:   10"
Housing Material:  Austempered cast iron
Seals:   EPR standard
Wearable friction material: 1.75 cu. in.
Friction Material:   Replaceable, quick-change, high-grade non-asbestos

 Piston Diameter:

Disc Sizing Equations


STATIC(PARKING) TORQUE (IN.-LBS.) = 6.0 x BRAKING RADIUS (IN.) x LEVER FORCE (LBS)


BRAKING RADIUS = [Disc Dia. ÷ 2] - .36"