Home  >  Power Transmission  >  Caliper Disc Brakes  >  Hydraulic

Single Acting w/ Floating Bracket

H220I: Single Acting Brakes with Floating Bracket 
-FLOATING MOUNT-FIXED DISC-10.5 lbs.(4.76 kgs.)
45b-h220i.gif
Disc Diameter6.313"8"10"12"16"
Braking RadiusE2.38"3.15"4.11"5.08"7.21"
F2.13"3.00"4.00"5.00"7.09"
G3.07"3.94"4.94"5.94"8.03"
H3.45"4.32"5.32"6.32"8.41"
J4.30"5.17"6.17"7.17"9.26"
H220I: Single Acting Brake with Floating Bracket Models 

Model
Code
Disc
Thickness
(in.)
B
(in.)
C
(in.)
D
(in.)
Description Assembly
Number
CAD BUY
H220SAFCI 5/32 4.00 .83 3.45 Sgl.Act,Floating Bracket, Cast Iron 0733-0422
H220SAFCIG 5/32 4.00 .83 3.45 Sgl.Act, Ftg.Brkt, Iron, EPR Seals 0733-0426
H220SBFCI 1/4 4.00 .92 3.55 Sgl.Act, Floating Bracket, Cast Iron 0733-0423
H220SBFCIG 1/4 4.00 .92 3.55 Sgl.Act, Ftg.Brkt, Iron, EPR Seals 0733-0427
H220SEFCI 1/2 4.50 1.17 3.79 Sgl.Act, Floating Bracket, Cast Iron 0733-0425
H220SEFCIG 1/2 4.50 1.17 3.79 Sgl.Act, Ftg.Brkt, Iron, EPR Seals 0733-0429
H220SLFCI 3/8 4.00 1.05 3.67 Sgl.Act, Floating Bracket, Cast Iron 0733-0424
H220SLFCIG 3/8 4.00 1.05 3.67 Sgl.Act, Ftg.Brkt, Iron, EPR Seals 0733-0428