Home  >  Power Transmission  >  Caliper Disc Brakes  >  Hydraulic

Single Acting

H220I: Single Acting Brakes 
-FIXED MOUNT-FLOATING DISC-9.0 lbs.(4.08 kgs.)
45a-h220i.gif
H220I: Single Acting Brake Models

Model
Code
Disc
Thickness
(in.)
B
(in.)
D
(in.)
Description Assembly
Number
CAD BUY
H220SACI 5/32 4.00 3.45 Single Acting, Cast Iron 0733-0402
H220SACIG 5/32 4.00 3.45 Single Acting, Cast Iron, EPR Seals 0733-0406
H220SBCI 1/4 4.00 3.55 Single Acting, Cast Iron 0733-0403
H220SBCIG 1/4 4.00 3.55 Single Acting, Cast Iron, EPR Seals 0733-0407
H220SECI 1/2 4.50 3.79 Single Acting, Cast Iron 0733-0405
H220SECIG 1/2 4.50 3.79 Single Acting, Cast Iron, EPR Seals 0733-0409
H220SLCI 3/8 4.00 3.67 Single Acting, Cast Iron 0733-0404
H220SLCIG 3/8 4.00 3.67 Single Acting, Cast Iron, EPR Seals 0733-0408
H220SOIC 1-1/4 Call Factory Single Acting, Cast Iron 0733-0226
H220SOICG 1-1/4 Call Factory Single Acting, Cast Iron, EPR Seals 0733-0227