Home  >  Power Transmission  >  Caliper Disc Brakes  >  Hydraulic

Double Acting

H20: Double Acting Brakes 
-FIXED MOUNT-FIXED DISC-2.0 lbs.(.91 kgs.)
CDB: H20 Double Acting Disc Brakes Dimensions

H20: Double Acting Brake Models


Model
Code
Disc
Thickness
(in.)
A
(in.)
B
(in.)
C
(in.)
Description Assembly
Number
CAD BUY
H20DAC 5/32 4.50 3.41 0.281 Double Acting 0720-0010
H20DACG 5/32 4.50 3.41 0.281 Double Acting, EPR Seals 0720-0011
H20DARC 5/32 4.50 3.41 0.281 Dbl. Acting, Retractable Pistons 0728-0010
H20DARCG 5/32 4.50 3.41 0.281 Dbl. Acting, Retr Pist, EPR Seals 0728-0011
H20DBC 1/4 4.50 3.50 0.375 Double Acting 0721-0010
H20DBCG 1/4 4.50 3.50 0.375 Double Acting, EPR Seals 0721-0011
H20DBRC 1/4 4.50 3.50 0.375 Dbl. Acting, Retractable Pistons 0729-0010
H20DBRCG 1/4 4.50 3.50 0.375 Dbl. Acting, Retr Pist, EPR Seals 0729-0011
H20DEC 1/2 5.00 3.75 0.625 Double Acting 0725-0010
H20DECG 1/2 5.00 3.75 0.625 Double Acting, EPR Seals 0725-0011
H20DERC 1/2 5.00 3.75 0.625 Dbl. Acting, Retractable Pistons 0719-0010
H20DERCG 1/2 5.00 3.75 0.625 Dbl.Acting,Retr Pist, EPR Seals 0719-0011
H20DLRC 3/8 4.50 3.62 0.500 Dbl. Acting, Retractable Pistons 0729-0008