Home  >  Power Transmission  >  Caliper Disc Brakes  >  Hydraulic

H960

H960 Hydraulic Brakes

CDB: H960 Double Acting Disc Brakes

Specifications

Maximum Pressure Rating:   1,500 PSI(intermittent duty)
                                                      1,000 PSI(continuous duty) 


Accommodates disc diameters:   12", 16"


Maximum disc diameter:   18"


Housing Material:   Cast ductile Iron


Bolts:   Zinc plated grade 5


Seals:   Buna-N Standard


Wearable friction material:   9.9 cu. in.


Friction Material:   Replaceable, high grade
 


Piston diameter:   3.50 in.


Total lining area:   32.0 sq. in.


Fluid displacement for .03" clearance:   Double Acting = 0.576 cu. in.
 


 

 


Options

Seals:   EPR seals


Seals:   Viton seals 


 

 

Disc Sizing Equations

DYNAMIC TORQUE(IN.-LBS.)= 6.92 x BRAKING RADIUS(IN.) x PRESSURE(PSI)


STATIC(PARKING) TORQUE(IN.-LBS.)= 4.04 x BRAKING RADIUS(IN.) x PRESSURE(PSI)
BRAKING RADIUS(IN.)= [DISC DIAMETER÷ 2] - 1.60