Home  >  Power Transmission  >  Caliper Disc Brakes  >  Hydraulic

H220I

H220I Hydraulic Brakes

H220I Dbl Acting Product Photo
H220I Sngl Acting Product Photo
H220I Sngl Acting w/ Flting Brkt Product Photo

Specifications

Maximum Pressure Rating: 1,500 PSI


Accommodates disc diameters: 6 5/16",8",10",12", 16"


Maximum disc diameter: 16"


Housing Material: Cast ductile Iron


Bolts: Zinc plated grade 8


Seals: Buna-N Standard


Wearable friction material: 2.7 cu. in.


Friction Material: Replaceable, high grade
 


Piston diameter: 1.625 in.


Total lining area: 9.6 sq. in.


Fluid displacement, non-retractable: Single and Double Acting = 0.124 cu. in.
 



Options

Seals: EPR seals


Floating Bracket: Available


 

Disc Sizing Equations

DYNAMIC TORQUE(IN.-LBS.)= 2.88 x BRAKING RADIUS(IN.) x PRESSURE(PSI)


STATIC(PARKING) TORQUE(IN.-LBS.)= 1.44 x BRAKING RADIUS(IN.) x PRESSURE (PSI)