Specifications
Maximum Pressure Rating: 1,000 PSI
Accommodates disc diameters: 6 5/16",8",10",12", 16"
Maximum disc diameter: none
Housing Material: Extruded Aluminum
Bolts: Zinc plated grade 8
Seals: Buna-N Standard
Wearable friction material: 0.8 cu. in.
Wearable friction material/ retractable models: 0.5 cu. in.
Friction Material: Replaceable, high grade
Piston diameter: 1.625 in.
Total lining area: 3.75 sq. in.
Fluid displacement, non-retractable: Single and Double Acting = 0.062 cu. in.
Options
Seals: EPR seals
Pistons: Retractable piston(s)
Floating Bracket: Stamped Steel Construction
|