Tolomatic: Electric Linear & Pneumatic Actuators | Gearboxes | Disc Brakes
Home Products Where To Buy Company Product Resources Links Help Contact Us
Home  >  Products  >  Power Transmission  >  Caliper Disc Brakes  >  Pneumatic
    

Power Transmission - Pneumatic Caliper Disc Brakes - P220

P220 Pneumatic Brakes

CDB: P220 Double Acting Disc Brake
CDB: P220 Single Acting Disc Brakes
CDB: P220 Single Acting/FLt Bracket Disc Brakes
Specifications

Maximum Pressure Rating:   100 PSI
Accommodates disc diameters:   6 5/16",8",10",12", 16"
Maximum disc diameter:   16"
Housing Material:   Die Cast Aluminum
Bolts:   Zinc plated grade 8
Seals:   Buna-N Standard
Wearable friction material:   1.66 cu. in.
Wearable friction material/ retractable models:   0.95 cu. in.
Friction Material:   Replaceable, high grade

Piston diameter:   1.625 in.
Total lining area:   8.00 sq. in.
Fluid displacement, non-retractable:   Single and Double Acting = 0.124 cu. in    

Options

Seals: 
 EPR seals
Pistons:   Retractable piston(s)
Floating Bracket:   Stamped Steel Construction

Disc Sizing Equations

DYNAMIC TORQUE(IN.-LBS.) = 2.88 x BRAKING RADIUS (IN.) x PRESSURE (PSI)


STATIC(PARKING) TORQUE (IN.-LBS.) =1.44 x BRAKING RADIUS (IN.) x PRESSURE (PSI)