Tolomatic: Electric Linear & Pneumatic Actuators | Gearboxes | Disc Brakes
Home Products Where To Buy Company Product Resources Links Help Contact Us
Home  >  Products  >  Power Transmission  >  Caliper Disc Brakes  >  Pneumatic
    

Power Transmission - Pneumatic Caliper Disc Brakes - P20

P20 Pneumatic Brakes

CDB: P20 Double Acting Disc Brakes
CDB: P20 Single Acting Disc Brakes
CDB: P20 Single Acting/Flt Bracket Disc Brakes
Specifications

Maximum Pressure Rating:   100 PSI
Accommodates disc diameters:   6 5/16",8",10",12", 16"
Maximum disc diameter:   none
Housing Material:   Extruded Aluminum
Bolts:   Zinc plated grade 8
Seals:   Buna-N Standard
Wearable friction material:   0.83 cu. in.
Wearable friction material/ retractable models:   0.48 cu. in.
Friction Material:   Replaceable, high grade

Piston diameter:   1.625 in.
Total lining area:   4.00 sq. in.
Fluid displacement, non-retractable:   Single and Double Acting = 0.062 cu. in.


Options

Seals:   EPR seals
Pistons:   Retractable piston(s)
Floating Bracket:   Stamped Steel Construction


Disc Sizing Equations

DYNAMIC TORQUE(IN.-LBS.)= 1.44 x BRAKING RADIUS (IN.) x PRESSURE (PSI)


STATIC(PARKING) TORQUE(IN.-LBS.)= 0.72 x BRAKING RADIUS(IN.) x PRESSURE(PSI)
BRAKING RADIUS (IN.)= [DISC DIAMETER ÷ 2]
- 0.875