Tolomatic: Electric Linear & Pneumatic Actuators | Gearboxes | Disc Brakes
Home Products Where To Buy Company Product Resources Links Help Contact Us
Home  >  Products  >  Power Transmission  >  Caliper Disc Brakes  >  Pneumatic
    

Power Transmission - Pneumatic Caliper Disc Brakes - P10

P10 Series Pneumatic Brake

CDB:P10 Double Acting Disc Brakes
CDB: P10 Single Acting Disc Brakes
CDB: P10 Single Acting/Flt Bracket Disc Brakes

Specifications 

Maxium Pressure Rating: 100 PSI


Piston diameter: 1.125 in.
Total lining area: 2.00 sq. in.
Fluid displacement, non-retractable: Single and Double Acting = 0.029 cu. in. 
Accommodates disc diameters: 6 5/16",8",10",12", 16"
Maximum disc diameter: none
Housing Material: Extruded Aluminum
Bolts: Zinc plated grade 5
Seals: Buna-N Standard
Wearable friction material: 0.46 cu. in.
Wearable friction material/ retractable models: 0.11 cu. in.
Friction Material: Replaceable, high grade

Options 

Seals: EPR seals


Pistons: Retractable piston(s)
Floating Bracket: Stamped Steel Construction

Disc Sizing Equations

DYNAMIC TORQUE(IN.-LBS.) = 0.70 x BRAKING RADIUS (IN.) x PRESSURE (PSI)


STATIC(PARKING) TORQUE (IN.-LBS.) = 0.40 x BRAKING RADIUS (IN.) x PRESSURE (PSI)
BRAKING RADIUS (IN.) = [DISC DIAMETER ÷ 2] - 0.675