5. Select Options A clutch must have a means to transmit power. This may be done with either sheaves or sprockets. Sprockets Tolomatic offers several varieties of sprockets for Disc Cone clutches. Like sheave mounts, these sprockets are factory mounted to the pilot and the pilots have bolt holes that can easily handle other sizes of sprockets. 6. Consider Optional Clutch/Brake Some applications may require controlled deceleration as well as acceleration. Disc Cone clutches are available with an 8", 10", 12", and 16" disc and either a Tolomatic P20DA or P220DA caliper disc brake.
|