Tolomatic: Electric Linear & Pneumatic Actuators | Gearboxes | Disc Brakes
Home Products Where To Buy Company Product Resources Links Help Contact Us
Home  >  Products  >  Power Transmission  >  Disc Cone Clutches
    

Power Transmission Disc Cone Clutches - 13 Series Clutch & Sprocket

"13" Clutch and Sprocket

DCC: 13 Clutch Sprocket Dimensions

Assembly
Number
Clutch
Spocket
A (in.) B (in.) C (in.) BUY
1607-0108 1307D-08 35A25 3.75 0.97 0.40
1607-0110 1307D-10 35A25 3.75 0.97 0.40
1608-0110 1308D-10 40A22 4.66 1.14 0.47
1608-0112 1308D-12 40A22 4.66 1.14 0.47
1608-0114 1308D-14 40A22 4.66 1.14 0.47
1608-0116 1309C-16 40A28 5.75 1.50 0.48
1608-0118 1309C-18 40A28 5.75 1.50 0.48
1608-0120 1309C-20 40A28 5.75 1.50 0.48
1608-0122 1309C-22 40A28 5.75 1.50 0.48
1609-0216 1309C-16 50A27 5.75 1.50 0.51
1609-0218 1309C-18 50A27 5.75 1.50 0.51
1609-0220 1309C-20 50A27 5.75 1.50 0.51
1609-0222 1309C-22 50A27 5.75 1.50 0.51