Tolomatic: Electric Linear & Pneumatic Actuators | Gearboxes | Disc Brakes
Home Products Where To Buy Company Product Resources Links Help Contact Us
Home  >  Products  >  Power Transmission  >  Disc Cone Clutches
    

Power Transmission Disc Cone Clutches - 12 Series Clutch & Sprocket

"12" Clutch and Sprocket

DCC: 12 Clutch Spocket Dimensions

Assembly
Number
Clutch
Sprocket
A (in.) B (in.) C (in.) BUY
1507-0108 1207-08 35A25 3.75 0.97 0.40
1507-0110 1207-10 35A25 3.75 0.97 0.40
1508-0110 1208-10 40A22 4.66 1.44 0.47
1508-0112 1208-12 40A22 4.66 1.44 0.47
1508-0114 1208-14 40A22 4.66 1.44 0.47
1509-0116 1209-16 40A28 5.75 1.50 0.48
1509-0118 1209-18 40A28 5.75 1.50 0.48
1509-0120 1209-20 40A28 5.75 1.50 0.48
1509-0122 1209-22 40A28 5.75 1.50 0.48
1509-0216 1209-16 50A27 5.75 1.50 0.51
1509-0218 1209-18 50A27 5.75 1.50 0.51
1509-0220 1209-20 50A27 5.75 1.50 0.51
1509-0222 1209-22 50A27 5.75 1.50 0.51