Tolomatic: Electric Linear & Pneumatic Actuators | Gearboxes | Disc Brakes
Home Products Where To Buy Company Product Resources Links Help Contact Us
Home  >  Products  >  Power Transmission  >  Disc Cone Clutches
    

Power Transmission Disc Cone Clutches - 1208

1208 Disc Cone Clutches

DCC: 1208 Series Disc Cone Clutch

Specifications

Clutch 1208-0010

Bore size: .625 in.
Base weight: 8 lbs.
Maximum Pressure: 100 PSI
Free Air Consumption(new): 0.5 cu. in.
Free Air Consumption(worn): 2.65 cu. in.

Clutch 1208-0012

Bore size: .75 in.
Base weight: 8 lbs.
Maximum Pressure: 100 PSI
Free Air Consumption(new): 0.5 cu. in.
Free Air Consumption(worn): 2.65 cu. in.


Clutch 1208-0014

Bore size: .875 in.
Base weight: 8 lbs.
Maximum Pressure: 100 PSI
Free Air Consumption(new): 0.5 cu. in.
Free Air Consumption(worn): 2.65 cu. in.