Lubrication An extreme-pressure synthetic lubricant which exhibits excellent anti-wear and rust protection qualities such as Mobilith® SHC 460 [14 oz. cartridge #0100-1605] or equivalent is recommended. Temperature range...............................0 - 300oF NGLI Number................................................1.5 - 2 Dropping Point (ASTM D566).........................490+ Penetration Worked (ASTM D217)....................300
|