Floating Mounts The integral floating mount bracket is available for applications in which a load is externally guided and supported and there is a need to compensate for non-parallelism between the cylinder and the independently-guided load. Loads which are not parallel to the cylinder may result in the cylinder binding if the floating mount is not used. Use of the floating mount bracket is highly recommended to provide easier set-up of guide/support system and to help increase actuator block bearing life. |