CONFIGURATED REPAIR KIT2 ORDERING EXAMPLE

Where RK is the Repair Kit code, CCVM is the Cable Cylinder Code with seals of Viton® material, 07 is the .75” bore and SK 42.5 indicates a stroke length of 42.5 inches.
|
1
|
Cable Assemblies contain: one Cable Assembly (specify stroke).
|
|
2
|
Repair Kits contain: two Cable Assemblies (specify stroke) and all wearable seals required to rebuild the cylinder.
|
SWITCH ORDERING
|
Part Number Ordering
|
Config. Code Ordering
|
|
No Mounting Hardware or FE conn. included
|
Mounting Hardware & FE conn. included
|
|
Part No.
|
Description
|
Code
|
|
3600-9084
|
Switch Only, Reed, Form C, 5m
|
BT
|
|
3600-9085
|
Switch Only, Reed, Form C, Male Conn.
|
BM
|
|
3600-9082
|
Switch Only, Reed, Form A, 5m
|
RT
|
|
3600-9083
|
Switch Only, Reed, Form A, Male Conn.
|
RM
|
|
3600-9086
|
Switch Only, Triac, 5m
|
CT
|
|
3600-9087
|
Switch Only, Triac, Male Conn.
|
CM
|
|
2503-1025
|
Connector (Female) 5 meter lead
|
|
|
NOTE: When ordered by Config. Code Female connector & all mounting hardware is included
|
Switch Ordering Notes:
To order field retrofit switch and hardware kits for all Tolomatic actuators: SW (Then the model and bore size, and type of switch required)
Example: SWCCM15RT
(Hardware and Form A Reed switch with 5 meter lead for 1.5" bore cable cylinder) |