About Us
Help
Contact
1-800-328-2174
Home
Products
Electric Linear Motion
Pneumatic Actuators
Power Transmission
ServoWeld® Actuators
Custom Products
Resources
Sizing
Industries
Agriculture & Forestry
Arts & Entertainment
Automotive & Transportation
Building & Construction
Commercial
Conveying
Defense & Security
Food & Beverage
Inspection
Machine Tools
Material Handling
Medical & Life Science
Metals & Fabrication
Mining, Oil & Gas
Other Industries
Packaging & Labeling
Plastics & Rubber
Printing & Paper
Process Control
Resistance Spot Welding
Semiconductor & Electronics
Textiles
Utilities
Woodworking
Library
Where To Buy
Blog
Electric Linear Motion
Pneumatic Actuators
Pneumatic Rodless
Band Cylinders™ and Slides
Magnetically Coupled
Cable Cylinders
Double Acting
Single Acting
Double Purchase
Features
Options
Actuator Options
Switches
DC Reed
AC Triac
QD Couplers
Selection
Specifications
Models
Ordering
Resources
Track Style
Rod Cylinder Slides
Power Transmission
ServoWeld® Actuators
Custom Products
Home
>
Pneumatic Actuators
>
Pneumatic Rodless
>
Cable Cylinders
> Double Purchase
AC Triac
Switches: AC Triac
CT & CM Switches
These mechanical switches are designed for signalling position devices such as programmable logic controllers.
Triac Switch Specifications
CONTACT:
Single-pole, single-throw, normally-open
INPUT VOLTAGE:
120 Vac maximum
FREQUENCY:
47-63 Hz
CONTINUOUS:
1 Amp at 86° F (30° C)
CURRENT:
0.5 Amp at 140° F (70° C)
PEAK SURGE CURRENT:
10 Amp
OPERATING TEMP:
-40° F (-40° C) to 185° F (70° C)
INDICATOR:
None
CABLE MINIMUM:
5m CABLE with PVC jacket: 0.630" (16 mm) static, dynamic not recommended
LIFE EXPECTANCY:
Up to 200,000,000 cycles (depending on load current, duty cycle and environmental conditions)
AC Triac Switch: Wiring
AC Triac Switch: Temperature vs Current