Home  >  Pneumatic Actuators  >  Pneumatic Rodless  >  Cable Cylinders  >  Double Purchase

Ordering

Cable Cylinder Ordering Information

 

Model

CC

Double Acting Cable Cylinder

SA

Single Acting Cable Cylinder

DP

Double Purchase Cable Cylinder

TC

Track Cable Cylinder

 

Seals

V

Seals of Viton® material

Tubing

S

Steel Tube
NOTE: Not available for 05, 07 or 50 size
NOTE: Switches cannot be used with steel tubing

Switch Magnet

M

Internally Mounted Magnet
NOTE: Required for use with switches
NOTE: Magnet will increase dead length of CC, SA & DP actuator

Bore Size

05

0.50" (16mm)

 

25

2.50" (63mm)

07

0.75" (19mm)

 

30

3.00" (76mm)

10

1.00" (25mm)

 

40

4.00" (100mm)

12

1.25" (32mm)

 

50

5.00" (127mm)

15

1.50" (40mm)

 

52

2.00" [500 PSI]

20

2.00” (50mm)

 

 

(50mm)

 

 

Stroke Length

SK _ _._ _

Enter desired stroke length in decimal inches

Note.ai NOTE: Strokes over 281" (7137mm) require Tube Couplers. Consult Tolomatic for lead time. Max. stroke length varies by model and bore size, see dimensions page for specification.

 

Head Options

Single-ported heads are standard on all cylinders.
Enter head options for [END #1, right end] and/or [END #2, left end] of the cylinder

1,3HG

3-ported head

HI

1" auto tensioner assembly

3HJ

1" auto tensioner assembly with 3-ported head

HK

2" auto tensioner assembly

3HL

2" auto tensioner assembly with 3-ported head

2HM

caliper disc brake assembly

2,3HN

caliper disc brake assembly with 3-ported head

1Only head option available for single-acting cylinders

2Autotensioner assembly required on one end of the cylinder

3Cushions are removed on all 3-ported heads

 

Switches

Type

Quick-Disconnect

Code

Quantity

Lead Length

Reed

Form A

QD

RM

After code enter quantity desired

5 meters

no

RT

Form C

QD

BM

no

BT

Triac

QD

CM

no

CT

 

Extra Cable

XA

for extra beyond standard in inches

XB

for extra beyond standard in inches

 


Cable Cylinder Service Parts Ordering

CABLE ASSEMBLIES1 AND REPAIR KITS2 PART NUMBERS

Find the appropriate part number for the specific model and specify that part number with your stroke length when ordering.

 

MODEL

CABLE ASSY.

REPAIR KITS

CC05

CACC05

RKCC05

TC05

CATC05

RKTC05

CCM05

CACCM05

RKCCM05

TCM05

CATCM05

RKTCM05

CC07

CACC07

RKCC07

SA07

CASA07

RKSA07

TC07

CATC07

RKTC07

CCM07

CACCM07

RKCCM07

SAM07

CASAM07

RKSAM07

TCM07

CATCM07

RKTCM07

CC10

CACC10

RKCC10

SA10

CASA10

RKSA10

TC10

CATC10

RKTC10

CCM10

CACCM10

RKCCM10

SAM10

CASAM10

RKSAM10

TCM10

CATCM15

RKTCM10

CC15

CACC15

RKCC15

DP15

CADP15

RKDP15

SA15

CASA15

RKSA15

TC15

CATC15

RKTC15

CCM15

CACCM15

RKCCM15

DPM15

CADPM15

RKDPM15

SAM15

CASAM15

RKSAM15

TCM15

CATCM15

RKTCM15

CC20

CACC20

RKCC20

DP20

CADP20

RKDP20

SA20

CASA20

RKSA20

CCM20

CACCM20

RKCCM20

DPM20

CADPM20

RKDPM20

SAM20

CASAM20

RKSAM20

CC25

CACC25

RKCC25

DP25

CADP25

RKDP25

SA25

CASA25

RKSA25

CCM25

CACCM25

RKCCM25

DPM25

CADPM25

RKDPM25

SAM25

CASAM52

RKSAM25

CC52

CACC52

RKCC52

DP52

CADP52

RKDP52

SA52

CASA52

RKSA52

CCM52

CACCM52

RKCCM52

DPM52

CADPM52

RKDPM52

SAM52

CASAM52

RKSAM52

CC30

CACC30

RKCC30

DP30

CADP30

RKDP30

SA30

CASA30

RKSA30

CCM30

CACCM30

RKCCM30

DPM30

CADPM30

RKDPM30

SAM30

CASAM30

RKSAM30

CC40

CACC40

RKCC40

DP40

CADP40

RKDP40

SA40

CASA40

RKSA40

CCM40

CACCM40

RKCCM40

DPM40

CADPM40

RKDPM40

SAM40

CASAM40

RKSAM40

CC50(ALL)

CACC50

RKCC50

SA50(ALL)

CASA50

RKSA50

 

CONFIGURATED REPAIR KIT2 ORDERING EXAMPLE

Where RK is the Repair Kit code, CCVM is the Cable Cylinder Code with seals of Viton® material, 07 is the .75” bore and SK 42.5 indicates a stroke length of 42.5 inches.

 

1

Cable Assemblies contain: one Cable Assembly (specify stroke).

2

Repair Kits contain: two Cable Assemblies (specify stroke) and all wearable seals required to rebuild the cylinder.


SWITCH ORDERING

 

 

Part Number Ordering

Config. Code Ordering

No Mounting Hardware or FE conn. included

Mounting Hardware & FE conn. included

Part No.

Description

Code

3600-9084

Switch Only, Reed, Form C, 5m

BT

3600-9085

Switch Only, Reed, Form C, Male Conn.

BM

3600-9082

Switch Only, Reed, Form A, 5m

RT

3600-9083

Switch Only, Reed, Form A, Male Conn.

RM

3600-9086

Switch Only, Triac, 5m

CT

3600-9087

Switch Only, Triac, Male Conn.

CM

2503-1025

Connector (Female) 5 meter lead

 

NOTE: When ordered by Config. Code Female connector & all mounting hardware is included

Switch Ordering Notes:
To order field retrofit switch and hardware kits for all Tolomatic actuators: SW (Then the model and bore size, and type of switch required)

Example: SWCCM15RT
(Hardware and Form A Reed switch with 5 meter lead for 1.5" bore cable cylinder)

Click here for Tolomatic's Terms and Conditions of Sale