Home  >  Pneumatic Actuators  >  Pneumatic Rodless  >  Cable Cylinders  >  Double Purchase

Construction

CC: Patented Gland Seals

Unique Gland Seals
Gland seals provide a tight seal for cables to pass through with the  convenience of easy installation. "Snap In/Out" Cable Seals featured on 1/2-, 3/4-, and 1- inch bore cylinders and Encapsulated Gland Seals featured on the 1-1/2 through 4-inch bore cylinders provide longer-lasting, trouble free performance.

CC: Nylon Jacket Air Craft Cables
Nylon Jacketed Air Craft Cables
These cables transmit piston thrust to the clevis. Manufactured under Mil Spec. MiL-W-83420D, they also provide millions of cycles of uninterupted service.
Double Purchase Pulley Assembly
Aluminum Pully Assembly
An aluminum pulley assembly guides the cables through an auxiliary set of pulleys which fasten at the ends of the clevis. (See dimensional drawings for details.)
CC: Steel Clevis
Steel Clevis
Steel clevis has cable tension adjustment points and threaded holes for load attachment.
 
CC: Die-Cast Aluminum Head Assemblies

Die-cast Aluminum Head Assemblies
These assemblies which house the gland seals and pulley offers hydraulic or pneumatic porting capabilities with two or three port options.

CC: HighStrength Light Weight Aluminum Piston
Aluminum Piston
This high-strength, light-weight piston pulls the cables when actuated by pneumatic or hydraulic pressure.
CC: Light Weight Block Anodized Alum/Steel Tubing

Aluminum or Steel Tubing
Light-weight 6063-T832 black anodized aluminum or steel tubing protects and houses the piston.