Home  >  Pneumatic Actuators  >  Pneumatic Rodless  >  Cable Cylinders  >  Single Acting

Tubing and Cable Specifications

SA40: Tubing and Cable Specifications

TUBING SPECIFICATIONS
Dead length(add to stroke length):4.5 in.
Wall thickness:.125 in.
Material:Alum. or Steel
Support Span(Alum.):9 ft.
Support Span(Steel):11 ft.
CABLE SPECIFICATIONS
Wire Dia..187 in.
Nylon O.D..312 in.
Strand Configuration:7 x 19
Tensile Strength:4200 lbs.
Proof-load torque:15 in-lbs.
Pretensioning torque:187.5 in-lbs.