Home  >  Pneumatic Linear Actuators  >  Pneumatic Rodless  >  Cable Cylinders  >  Single Acting

SA10

SA10 Cable Cylinder

SA Product Photo Large

Specifications

Bore size: 1 in.
Weight per inch of stroke(Alum.): .043 lbs.
Weight per inch of stroke(Steel): .125 lbs.
Maximum Force Output: 77.9 lbs.
Maximum Pressure: 100 PSI
Temperature Range: 20o to 140o F