Home  >  Pneumatic Actuators  >  Pneumatic Rodless  >  Cable Cylinders  >  Double Acting

CC52

CC52 Cable Cylinder

Specifications

Bore size: 2 in.
Base weight(Alum.): 12.44 lbs.
Base weight(Steel): 12.9 lbs.
Weight per inch of stroke(Alum.): .081 lbs.
Weight per inch of stroke(Steel): .236 lbs.
Maximum Force Output: 1532.4 lbs.
Maximum Pressure: 500 PSI
Temperature Range: 20o to 140o F

CC Double Acting Procuct Photo Large