Home  >  Pneumatic Actuators  >  Pneumatic Rodless  >  Cable Cylinders  >  Double Acting

Tubing and Cable Specifications

CC25: Tubing and Cable Specifications

TUBING SPECIFICATIONS
Dead length(add to stroke length):3 in.
Wall thickness:.125 in.
Material:Alum. or Steel
Support Span(Alum.):8 ft.
Support Span(Steel):9 ft.
CABLE SPECIFICATIONS
Wire Dia..125 in.
Nylon O.D..25 in.
Strand Configuration:7 x 19
Tensile Strength:2000 lbs.
Proof-load torque:115 in-lbs.
Pretensioning torque:73 in-lbs.