BC412-English Series Bore size: 1.25 in. Base weight: 3.98 lbs. Weight per inch of stroke: .27 lbs Maximum Stroke Length: 204 in Maximum Pressure: 100 PSI Temperature Range: 20o to 140o F Moment Loads: 36.0 to 716.5 lb-in (depending moment type carrier selection) Max. load capacity: 115.0 to 230.0 lb (depending on carrier selection) BC4M12-Metric w/ taper port BC4MM12-Metric w/ parallel port Bore size: 32 mm. Base weight: 1.81 kgs. Weight per millimeter of stroke: .1225 kgs. Maximum Stroke Length: 5182 mm Maximum Pressure: 6.895 bar Temperature Range: -7o to 60o C Moment Loads: 3.95 to 1023.10 N-m (depending moment type carrier selection) Max. load capacity: 52.16 to 1023.10 kgs. (depending on carrier selection) |