Tolomatic Servo Drivers and Servo Controllers offer the following advantages:
-
Extremely smooth and quiet operation
-
Good for high torques [(up to 45 in-lb (5.08 N-m) continuous, 140 in-lb (15.82 N-m) peak]
-
Good for high speeds, up to 6,000 RPM
-
High resolution, 4,000 counts per revolution
-
Provide torque control
-
Good for short, repetitive moves
-
Maintenance free with no moving contacts
Axiom PV Servo Controller/Drivers
ICM Plus Integrated Motor/Controller/Driver
Planetary Gearboxes
|