Home  >  Electric Linear Motion  >  Stepper Drive / Motor Systems  >  ACS & AM motors

ACS Actuator Control System & AM motors

Easy-to-use Stepper Drive and Controller for Linear Actuator Control



ACS Stepper Drive & Controller with Nema 11, NEMA 17, & NEMA 23 Stepper Motor Choices

ACS Stepper Drive & Controller
The ACS is an extremely easy-to-use stepper drive & controller developed specifically to be used with electric actuators. Simply select the configured Tolomatic actuator in the software to automatically set-up most of the necessary parameters to create motion in the desired linear units (mm or inch).

AM Stepper Motor Choices in NEMA 11, NEMA 17 and NEMA 23 Sizes
The ERD06 actuator is compatible with the NEMA 11 motor, the ERD10 with the NEMA 17 motor, and the ERD15 with the NEMA 23 motor.

ACS_11A0011.jpg
MotorERD061015_7386_300.jpg

ACS Drive / Controller                                                           AM Stepper Motors

Stepper Drive / Motor Systems LINKS:
  ACS Stepper Drive/Controller - Features   NEMA Stepper Motors - AM Motors
  ACS Stepper Drive/Controller - Specifications   NEMA Stepper Motors - Specifications
  ACS Stepper Drive/Controller - Ordering   NEMA Stepper Motors - Resources
  ACS Stepper Drive/Controller - Resources    
ERD Electric Rod-Style Actuator LINKS:
  ERD Electric Actuators - Features   ERD Electric Actuators - Motor Mounting
  ERD Electric Actuators - SS2 Option Features   ERD Electric Actuators - Specifications
  ERD Electric Actuators - Options   ERD Electric Actuators - Models
  ERD Electric Actuators - Actuator Mounting   ERD Electric Actuators - Ordering
  ERD Electric Actuators - Optional Upgrades   ERD Electric Actuators - Resources