ACS Stepper Drive & Controller The ACS is an extremely easy-to-use stepper drive & controller developed specifically to be used with electric actuators. Simply select the configured Tolomatic actuator in the software to automatically set-up most of the necessary parameters to create motion in the desired linear units (mm or inch). AM Stepper Motor Choices in NEMA 11, NEMA 17 and NEMA 23 Sizes The ERD06 actuator is compatible with the NEMA 11 motor, the ERD10 with the NEMA 17 motor, and the ERD15 with the NEMA 23 motor. |