Home  >  Electric Linear Motion  >  Servo Control Systems  >  Gearheads

Electric Linear Motion - Planetary Gearboxes

Planetary gearboxes from
Apex Dynamics feature
true helical gear design

Tolomatic planetary gearboxes from Apex Dynamics are designed for applications requiring reduction for inertia matching or higher torque at lower speeds. These gearheads offer high precision, high speed with a single stage true planetary design.

  • Gearheads feature true helical gear design that increases tooth-to-tooth contact ratio for smooth, quiet operation
  • Decreased backlash
  • Compatible with 23- and 34-frame brushless servo or stepper motors
  • Gearheads available in standard 5:1 and 10:1 ratios
  • Lubricated with Nyogel 792D synthetic grease and sealed to IP65 standards to prevent leakage
  • Maintenance free
Specifications
Dimensions
How to Order
Planetary gearboxes are primarily sold as part of a complete assembly including actuator and motor. Tolomatic will install and test the completed actuator, gearhead and motor assembly before shipping. Call Tolomatic if you wish to install a planetary gearbox on an existing actuator or for other ratios and motor mounting options.