Tolomatic: Electric Linear & Pneumatic Actuators | Gearboxes | Disc Brakes
Home Products Where To Buy Company Product Resources Links Help Contact Us
Home  >  Products  >  Power Transmission  >  Caliper Disc Brakes
    

Power Transmission Caliper Disc Brakes

CDB: P Brakes Features
CDB: H Brakes Features
CDB: H/M Brakes Features

Pnuematic Brakes

  • Available in three sizes:  P10, P20, P220 
  • Replaceable High-Grade Friction Material 
  • Standard Buna-N Seals 
  • Durable Construction 
  • Zinc Plated Bolts

Hydraulic Brakes

  • Replaceable High-Grade Friction Material
  • Standard Buna-N Seals 
  • Bleeder Screws 
  • Aluminum or Cast Iron Construction 
  • Zinc Plated Bolts
  • H210 model offers high torque in 8" wheel

Hydraulic/Mechanical Brakes

  • Machined or Stamped Lever/Cam 
  • Standard EPR Seals 
  • Replaceable High-Grade Friction Material 
  • Aluminum or Cast Iron Construction 
  • Zinc Plated Bolts
  • Bleeder Screws
  • H/ME210 model offers high torque in a 8" wheel
DCB: M Brakes Features
CDB: Spring Applied Brakes Features
CDB: Disc and Hubs Features

Mechanical Brakes

  • Zinc Plated Bolts 
  • Aluminum or Cast Iron Construction 
  • Machined or Stamped Lever/Cam 
  • Replaceable High-Grade Friction Material 
  • For use in areas that do not have access to other types of power 
  • ME210 offers high torque in a 8" wheel

Spring Applied Brakes

  • Bellville Spring Washers
  • Aluminum or Cast Iron Construction
  • Standard Buna-N Seals 
  • Replaceable High-Grade Friction Material
  • Zinc Plated Bolts

Disc and Hubs

  • Socket Head Cap Screws
  • Keyway Set Screws 
  • Carbon 1010 Steel
  • Standard Disc Diameters: 6-5/16, 8,10,12, and 16 inches
  • Disc Thicknesses range from 5/32" to 1/2"