Tolomatic: Electric Linear & Pneumatic Actuators | Gearboxes | Disc Brakes
Home Products Where To Buy Company Product Resources Links Help Contact Us
Home  >  Products  >  Pneumatic Actuators  >  Pneumatic Rodless
    

Pneumatic Rodless Actuators - Rodless Air Cylinders and Slides

Tolomatic has the largest selection of rodless air cylinders and pneumatic actuators.

All Rodless Cylinders Product Shot

Magnetically Coupled Actuators

Rodless Band Air Cylinders and Slides

Rodless Cable Cylinders

Why choose a rodless air cylinder?

SPACE SAVINGS:

See the space savings advantages!

See the rodless space saving advantages

A typical NFPA tie rod cylinder with a 2-inch body size and an 8-inch stroke, has an approximate overall length when the rod is extended of 21.75 inches.

The equivalent 2-inch body size, 8-inch stroke rodless cylinder has an overall length of 14.3 inches. Since the rodless cylinder stroke is contained within the cylinder itself, there is a 34% smaller footprint than a rod style. As the stroke length increases, so does the space savings of a rodless cylinder.


SUPPORTED LOADS:

A rodless cylinder actuator guides and supports the load throughout the entire stroke length. Utilizing a variety of different bearing and load carrying design techniques, bending moments are better controlled resulting in long wear without seal or bearing stress.


BUILT-TO-ORDER:

Built-to-Order in 5 days or less
All Tolomatic rodless air cylinders are built to your specifications (in any incremental stroke length) in 5 days or less. You get what you want, when you want it.

SIZING AND SELECTION SOFTWARE:

Tol-O-Motion Sizing and Selection Software

Tolomatic Sizing and Selection Software is available for all BC2, BC3 and BC4 series rodless band cylinders making it easier than every to choose the right rodless cylinder for your application.