RSA-HT Heavy Duty Electric Linear Actuators
Heavy duty electric rod actuator ideal for applications requiring high force performance in tough environments.
The RSA-HT heavy duty electric rod actuator accommodates larger motors and delivers high force with excellent accuracy. These high force electric linear actuators feature ball or roller screw selections, an enhanced high thrust bearing and heavy duty internal bumpers. The standard grease zerk extends screw life by making relubrication easy and convenient without disassembly. RSA-HT actuators are suitable for valve actuation, punch press, injection molding applications and many more.
- 4 body sizes with upgraded force/torque transmission components (bearings, couplers, belts, pulleys)
- Roller and ball screw choices
- Forces up to 13,039 lbf (58,001 N)
- Stroke lengths up to 60 inches (1,524 mm)
- IP67 option to protect against dust and water ingress
- Low-backlash ball screw option
- Flexible mounting options
Size | 24 RSA-HT | 32 RSA-HT | 50 RSA-HT | 64 RSA-HT |
---|---|---|---|---|
Standard | 24 in. | 36 in. | 48 in. | 60 in. |
Metric | 610 mm | 914 mm | 1,219 mm | 1,524 mm |
Size | 24 RSA-HT | 32 RSA-HT | 50 RSA-HT | 64 RSA-HT |
---|---|---|---|---|
Standard | 1,700 lbf | 4,159 lbf | 7,868 lbf | 13,039 lbf |
Metric | 7,562 N | 18,500 N | 34,999 N | 58,001 N |
Size | 24 RSA-HT | 32 RSA-HT | 50 RSA-HT | 64 RSA-HT |
---|---|---|---|---|
Standard | 50 in/sec | 50 in/sec | 50 in/sec | 58 in/sec |
Metric | 1,270 mm/sec | 1,270 mm/sec | 1,270 mm/sec | 1,473 mm/sec |
RSA Options
RSA-HT Actuator Specifications (US Conv.)
RSA-HT Actuator Specifications (Metric)
RSA-HT Actuator Weights
RSA-HT 24, 32, 50 Critical Speed Capacities
RSA-HT 64 Critical Speed Capacities
RSA-HT 32, 50, 64 PV Limits (Bronze Nuts)
RSA-HT Screw Buckling Load
RSA-HT Ball & Roller Screw Life Graphs
RSA-RP Mounting Additional Codes
RSA Switch Specifications
RSA Switch Wiring Diagrams and Dimensions
Re-Lubrication Recommendation
RSA-HT Actuator Dimensions - 1
RSA-HT Actuator Dimensions - 2
RSA-RP Mounting Codes
RSA-RP Mounting Additional Codes
RSA-HT Mounting Options: Eye & Clevis
RSA-HT Mounting Options: Trunnion & Back Flange
RSA-HT Mounting Options: Front Flange & Mounting Plate
RSA-HT Rod End Options: Alignment Coupler & Externally Threaded
RSA-HT Rod End Options: Spherical & Clevis
RSA-HT Optional Rod Extension
Z12 Zerk Orientation
Information Center:
English
Chinese
German
Spanish
Catalogs & Brochures
- Corporate Overview-Linear Motion Solutions Brochure (English)
- SOLUCIONES DE CONTROL DE MOVIMIENTO (Spanish, Corporate Overview-Motion Control Solutions Brochure)
- Unternehmensübersicht (German, Corporate Overview brochure)
- 公司概述 (Chinese, Corporate Overview Brochure)
- Brochure sur l'entreprise Tolomatic (French, Corporate Overview-Linear Motion Solutions Brochure)
- RSA-GSA Electric Linear Rod Actuators Catalog
- Elektrischer RSA/GSA Kolbenstangenantrieb – Katalog (RSA/GSA Actuator brochure, German)
- Automotive Applications Brochure
- Aplicaciounes de la Ind. Automotriz (Auto Appl SP)
- 汽车行业应用手册 Brochure (Chinese: Automotive Applications Brochure)
- Electric Pressing Solutions Brochure
- Gantry & Multi-Axis Solutions Brochure
- Soluciones Gantry y Multieje (^ES Gantry brochure)
- Medical and Life Sciences brochure
- OEM Actuator Solutions Brochure
Certifications
E-Books
- E-Book: A Resource on Electric Linear Actuators: What a machine designer needs to know
- E-Book: Literatura Sobre los Actuadores Lineales Eléctricos
- E-Book: Diseño de Movimiento Lineal - Actuadores Eléctricos para Sustitución de Hidráulica
- E-Book: Electric Actuators for Hydraulic Replacement
- Buch: Elektrische Stellantriebe als Ersatz für hydraulische Antriebe (E-Book: Electric Actuators for Hydraulic Replacement; DE)
Flyers
Guides
- Selecting the Optimal Screw Technology
- Actuator Life: How to estimate for ball and roller screw actuators
- INFOGRAPHIC: Accuracy and Repeatability in Linear Actuators
- INFOGRAPHIC: Calculating Total Cost of Ownership
- INFOGRAPHIC: Ten Tips for Specifying Electric Rod Actuators
- INFOGRAPHIC: Electric vs. Servo-hydraulic vs. Hydraulic Actuators
- INFOGRAPHIC: Pneumatic, traditional electric, and integrated electric rod actuators
- 如何选择 螺杆? 甄选 正确的技术 (Chinese, How to select the right lead screw for an electric actuator)
- Rod Style Roller Screw Actuator Comparison
- A Guide to Converting Hydraulics to Electric Actuators
- Abschnitt: Welches Gewinde? Die richtige Technologie auswählen (German - Which Screw)
- Guide to Third Party Motor Integration
- Switch Reference Guide
- Guía para Conversión de Actuadores Hidráulicos a Eléctricos
Parts & Maintenance Sheets
- RSA24 Electric Rod Actuator Part Sheet
- RSA32 Electric Rod Actuator Part Sheet
- RSA50 Electric Rod Actuator Part Sheet
- RSA64 Electric Rod Actuator Part Sheet
- Specifying a Customer Motor
- Material Safety Data Sheet: Mobil SHC Polyrex 462 Grease (PN: 27331303)
- Material Safety Data Sheet: SAF-T-EZE Food/Drug Lubricant (PN: 09121112)
- Belt Tension Procedure, RSX & RSA Rod Cylinders
Tech Bulletins
Terms & Conditions
Videos
White Papers
- High-force linear motion: How to convert from hydraulic cylinders to electric actuators and why.
- Elektrische Stangenantriebe vs. Hydraulikzylinder: Ein Vergleich der Vor- und Nachteile beider Technologien weißes Papier (Electric vs Hydraulic WP, German)
- A technical comparison: Performance of pneumatic cylinders and electric rod actuators
- Electric actuator technology comparison: Integrated and traditional designs
- Utilizzo degli attuatori elettrici nelle applicazioni di processo (WP: IT: Actuators for F&B processing applications)
- How roller-screw and ball-screw actuators compare in high-force applications:
- Actuadores eléctricos con vástago frente a cilindros hidráulicos: una comparación de los pros y los contras de cada tecnología (Spanish - White paper - Electric vs Hydraulic Actuators)
- Top 5 best practices for designing electric actuators into food processing equipment
- Elektrische Antriebe und Pneumatikzylinder: Ein Vergleich basierend auf den Gesamtbetriebskosten weißes Papier (GERMAN, TCO WhitePaper)
- Elektrische Stangenantriebe vs. Hydraulikzylinder: Ein Vergleich der Vor- und Nachteile beider Technologien weißes Papier (GERMAN, Electric vs Hydraulic WP)
- Designing Gantry and Multi-Axis Automation Systems
- Diez Consejos Óptimos: Cómo especificar los actuadores eléctricos de vástago para obtener rendimiento, confiabilidad y eficiencia óptimos
- Medical Device Motion Design Considerations
- Integrierte und traditionelle Bauweisen Weißbuch (DE, Integrated and traditional designs WP)
- Unleashing the Capabilities of the Linear Servo Press in Manufacturing
- Liberar las Capacidades de la Servoprensa Lineal en la Fabricación
Application Checklists
- Electric Rod-Style Actuator Application Checklist
- _HOJA DE TRABAJO - DATOS DE APLICACIÓN (Electric Rod-Style Actuator Application Checklist-Spanish Translation)
- _FICHE TECHNIQUE DES DONNÉES D'APPLICATION (Electric Rod-Style Actuator Application Checklist-French Translation)
- _FOGLIO DI LAVORO - DATI APPLICATVI (Electric Rod-Style Actuator Application Checklist-Italian Translation)
- Anwendungsdatenarbeitsblatt (Electric Rod-Style Actuator Application Checklist-German)
- Hydraulic Cylinder Replacement Worksheet