Tolomatic: Electric Linear & Pneumatic Actuators | Gearboxes | Disc Brakes
Home Products Where To Buy Company Product Resources Links Help Contact Us
Home  >  Products  >  Electric Linear Motion  >  Rodless Actuators  >  Belt Drive Actuators  >  TruTrack TKB
    

Electric Rodless Belt Drive Actuators - TruTrack™ TKB Series

TruTrack™ TKB Series Rodless Belt Drive Actuators
TruTrack TKB Belt Drive Actuators

The TruTrack™ TKB Belt Drive Series of rodless electric linear actuators offers superior rigidity, high moment loads and faster speeds than screw drive actuators. TruTrack's linear rail system delivers the lowest deflection rate of any Tolomatic actuator.

  • Straightness and flatness within 0.0002 inches per inch
  • Excellent repeatability
  • 4 different body sizes
  • Payloads ranging from 100 lbs (445 N) to 750 lbs (3338 N)
  • Strokes in any incremental length up to 96 inches
  • Features    Options    Specifications    Models    Ordering    Resources