The B3S Series of rodless electric linear actuators is capable of accommodating heavy loads and handleing high moment loads with consistent, smooth operation. It is a cost-effective alternative to cumbersome auxiliary rail systems. The B3S delivers consistent load tracking and a 100% duty cycle. 3 english and metric body sizes Same envelope size as the BCS series but has higher load capacities 20 english body size screw/nut combinations 12 metric body size screw/nut combinations Strokes in any incremental length up to 120 inches depending on screw selections |