Loaded with standard features, Power-Block rod cylinder slides are the ideal solution to a wide variety of short-stroke applications. Use alone or in conjuction with other Tolomatic linear actuators. Power-Block actuators will withstand substantial side loading. - Force output up to 120 lbs. (534 N)
- Max. stroke 3" (76 mm)
- Shaft diameter up to 0.625" (16 mm)
|
|
|
|
|