ICM Plus Integrated Control Motor/Drive/Controller
ICM Plus Brushless Servo Motor/Drive/Controller
About the ICM Plus
The ICM Plus creates an all-in-one (control, drive, motor, actuator) affordable solution mounted to your choice of Tolomatic electric rodless or rod-style. The ICM Plus is designed for industrial applications, by combining a flexible integrated digital drive with the power of a servo motor.
Features
Indexer programming
Infinite positioning
Stand-alone operation
Mid-stroke positioning with sensors
Stepper mode (pulse/direction)
Analog position mode
100% duty cycle for continuous operation
24 Vdc opto-isolated I / O, NPN or PNP
- 8 Inputs
- 2 Outputs
IP65 option - For protection against water and dust ingress