Tolomatic: Electric Linear & Pneumatic Actuators | Gearboxes | Disc Brakes
Home Products Where To Buy Company Product Resources Links Help Contact Us
Home  >  Products  >  Electric Linear Motion  >  Rod-Style Screw-Drive Actuator  >  IMA - Integrated Motor
    

IMA - Integrated Motor

What is the integrated motor IMA rod actuator?
Tolomatic IMA Integrated Motor Actuator

The IMA ingetrated motor rod-style electric actuator combines a servo motor with a proven electromechanical actuator design in a compact durable package. Available in both ball and roller screw configurations, the IMA integrated actuator provides high force (up to 3300 lbs with roller screw selection) and reliable, affordable power. Its patent-pending design allows for easy re-lubrication without disassembly for extremely long service life.

The IMA with its integrated motor design can eliminate:

  • Couplers
  • Adapters
  • Belts
  • Gears
  • Unneeded assembly labor
  • Forced air or water cooling
  • Hydraulic systems
  • Pneumatic systems
  • Need for multiple vendors
All Tolomatic IMA actuators are built-to-order and shipped in 5 days or less.

IMA Features IMA Actuator/Motor Specifications
Selecting the IMA IMA Models
Ordering the IMA IMA Resources